PEM1 50 mm extension bar

Product code: A-1076-0070

  • PEM1 50 mm extension bar
  • PEM1 50 mm extension bar

Price: $1,229.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

PEM multiwired extension bars, available in three lengths, extend the reach of autojointed probes. They are designed to be used with multiwired (SP25M scanning probes as well as third party optical probes).

The PEM1 is suited to the majority of applications that require an additional 50 mm of reach.

Compatible heads:

  • PH10M PLUS
  • PH10MQ PLUS
  • PH10M-IQ PLUS
  • PH6M

Compatible probes:

  • SP25M
  • TP6A
  • TP7M
  • Third-party probes

Technical table

Length (mm)50
MaterialAluminium

Shopping security

Powered By Payeezy

Recall your cart