PEM3 200 mm extension bar Product code: A-1076-0072 PEM3 200 mm extension barPEM multiwired extension bars, available in three lengths, extend the reach of autojointed probes.[0B] PEM3 200 mm extension bar PEM multiwired extension bars, available in three lengths, extend the reach of autojointed probes. [0B] Price: $1,802.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request PEM multiwired extension bars, available in three lengths, extend the reach of autojointed probes. They are designed to be used with multiwired probes (SP25M scanning probes as well as third party optical probes).The PEM3 is suited to the majority of applications that require an additional 200 mm of reach.Compatible heads:PH10M PLUSPH10MQ PLUSPH10M-IQ PLUSPH6MCompatible probes:TP6ATP7MThird-party probes Technical tableLength (mm)200MaterialAluminium Related products $693.00 PAA3 300 mm steel extension bar $1,229.00 PEM1 50 mm extension bar $1,515.00 PEM2 100 mm extension bar $4,179.00 PEM extension bar kit $1,047.00 PEM25 25 mm extension bar Shopping security Recall your cart