PEM25 25 mm extension bar

Product code: A-1076-0130

  • PEM 25 mm extension bar
  • PEM 25 mm extension bar
  • PEM 25 mm extension bar

Price: $1,047.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

PEM multiwired extension bars, available in three lengths, extend the reach of autojointed probes. They are designed to be used with multiwired probes (SP25M and SP600M scanning probes as well as third party optical probes). The PEM25 is suited to the majority of applications that require an additional 25 mm of reach.

Compatible heads:

  • PH10M PLUS
  • PH10MQ PLUS
  • PH10M-IQ PLUS
  • PH6M

Compatible probes:

  • SP25M
  • SP600
  • TP6A
  • TP7M

Technical table

Length (mm)25
MaterialSteel

Shopping security

Powered By Payeezy

Recall your cart