MCR20 rack kit for automatic stylus changing with TP20 (includes 2 × medium force modules)

Product code: A-1371-0264

Price: $6,655.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants. The MCR20 is easily mounted onto any CMM. Setting the MCR20 rack alignment and probe module changing co-ordinates requires minimal effort.

The medium force probe module is identified by a grey cap. This probe module is designed for applications where a higher trigger force than standard is required.

The recommended stylus limits for the medium force probe module are:

  • Any stylus type up to 60 mm long
  • Star and cranked styli up to 20 mm offset

Technical table

Ports6
Part NumberDescriptionQuantity
A-1371-01631
A-1371-0271TP20 medium force module2

Shopping security

Powered By Payeezy

Recall your cart