TP20 medium force module

Product code: A-1371-0271

Price: $1,225.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The medium force probe module is identified by a grey cap. This probe module is designed for applications where a higher trigger force than standard is required.

The recommended stylus limits for the medium force probe module are:

  • Any stylus type up to 60 mm long
  • Star and cranked styli up to 20 mm offset

Technical table

ForceMedium

Shopping security

Powered By Payeezy

Recall your cart