TP20 probe kit 2 (includes 1 × TP20 probe body, 1 × standard force module and 1 × medium force module) Product code: A-1371-0291 TP20 kit image - 1 standard module and 1 medium moduleNo description available[0B] TP20 kit image - 1 standard module and 1 medium module No description available [0B] TP20 standard force module (SF) No description available [0B] TP20 medium force module (MF) No description available [0B] TP20 - dimensions No description available [0B] TP20 module colour - key - outline No description available [0B] Price: $4,899.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip. The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long. The recommended stylus limits for the standard force probe module are: Straight styli up to 50 mm long Star and cranked styli up to 20 mm offset The medium force probe module is identified by a grey cap. This probe module is designed for applications where a higher trigger force than standard is required. The recommended stylus limits for the medium force probe module are: •Any stylus type up to 60 mm long •Star and cranked styli up to 20 mm offset Part NumberDescriptionQuantityA-1371-0270TP20 standard force module1A-1371-0271TP20 medium force module1A-1371-02841 Related products $23.00 CK200 cleaning kit for kinematic coupling mechanisms $4,208.00 MCR20 rack for automatic stylus module changing (for use with TP20) - rack only $1,225.00 TP20 standard force module $1,225.00 TP20 medium force module $1,225.00 TP20 extended force module $3,413.00 TP20 probe body only kit $1,225.00 TP20 low force module $1,634.00 TP20 6-way probe module $1,483.00 EM1 standard force module $1,531.00 EM2 standard force module $2,723.00 EM1 and EM2 standard force module kit Shopping security Recall your cart