TP20 low force module

Product code: A-1371-0392

Price: $1,114.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The low force probe module is identified by a green cap. This probe module is designed for applications that require a low trigger force to measure workpiece deflection.

The recommended stylus limits for the low force probe module are:

  • Steel and carbide styli up to 30 mm long
  • No star or cranked styli

Technical table

ForceLow

Shopping security

Powered By Payeezy

Recall your cart