TP20 probe kit (includes 1 × TP20 probe body and 1 × 6-way module) Product code: A-1371-0420 TP20 kit image - 1 6-way moduleNo description available[0B] TP20 kit image - 1 6-way module No description available [0B] TP20 6-way module (6W) No description available [0B] TP20 - dimensions No description available [0B] Price: $4,330.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip. The 6-way probe module is identified by a blue cap. This probe module is designed for 6-way operation where there is a requirement to measure in the –Z direction, for example when measuring undercuts. The recommended stylus limits for the 6-way probe module are: Any stylus type up to 30 mm long Star and cranked styli up to 10 mm offset Part NumberDescriptionQuantityA-1371-02841A-1371-0419TP20 6-way probe module1 Related products $21.00 CK200 cleaning kit for kinematic coupling mechanisms $3,825.00 MCR20 rack for automatic stylus module changing (for use with TP20) - rack only $1,114.00 TP20 standard force module $1,114.00 TP20 medium force module $1,114.00 TP20 extended force module $3,103.00 TP20 probe body only kit $1,114.00 TP20 low force module $1,485.00 TP20 6-way probe module $1,348.00 EM1 standard force module (50 mm extension) $1,392.00 EM2 standard force module (75 mm extension) $2,475.00 EM1 and EM2 standard force module kit Shopping security Recall your cart