EM1 and EM2 standard force module kit Product code: A-1371-0432 EM1 and EM2No description available[0B] EM1 and EM2 No description available [0B] TP20 modules - EM1 - dimensions No description available [0B] TP20 modules - EM2 - dimensions No description available [0B] Price: $2,723.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip. The EM1 and EM2 standard force probe modules are suited to the majority of applications that require an additional 50 mm or 75 mm of reach respectively. The EM1 and EM2 standard force probe modules can be used with the following range of styli: Straight styli up to 50 mm long Star and cranked styli up to 20 mm offset Technical tableForceStandard DescriptionQuantityTP20 EM1 standard force module1TP20 EM2 standard force module1 Related products $23.00 Cleaning kit for kinematic coupling mechanisms $4,208.00 MCR20 rack kit for automatic stylus changing with TP20 - rack only $1,225.00 TP20 standard force module $1,225.00 TP20 medium force module $1,225.00 TP20 extended force module $3,413.00 TP20 probe body only $1,225.00 TP20 low force module $1,634.00 TP20 6-way probe module $1,483.00 EM1 standard force module $1,531.00 EM2 standard force module Shopping security Recall your cart