TP20 NI (non-inhibit) probe kit 1 (includes 1 × TP20 NI probe body and 2 × standard force modules)

Product code: A-1371-0640

Price: $4,899.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.

The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.

The recommended stylus limits for the standard force probe module are:

  • Straight styli up to 50 mm long
  • Star and cranked styli up to 20 mm offset
Part NumberDescriptionQuantity
A-1371-06361
A-1371-0270TP20 standard force module2

Shopping security

Powered By Payeezy

Recall your cart