TP20 NI (non-inhibit) probe kit 5 (includes 1 × TP20 NI probe body, 1 × medium force module and 1 × extended force module)

Product code: A-1371-0644

Price: $4,899.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.

The medium force probe module is identified by a grey cap. This probe module is designed for applications where a higher trigger force than standard is required.

The recommended stylus limits for the medium force probe module are:

  • Any stylus type up to 60 mm long
  • Star and cranked styli up to 20 mm offset

The extended force probe module is identified by a brown cap. Typically, this probe module will only be required with large stylus assemblies and where spurious triggers caused by machine vibration and acceleration preclude the use of either the standard or medium force probe modules.

The recommended stylus limits for the extended force probe module are:

  • Any stylus type up to 60 mm long
  • Star and cranked styli up to 20 mm offset
Part NumberDescriptionQuantity
A-1371-06361
A-1371-0271TP20 medium force module1
A-1371-0272TP20 extended force module1

Shopping security

Powered By Payeezy

Recall your cart