TP20 NI (non-inhibit) probe kit #6 Product code: A-1371-0645 TP20 NI kit image - 2 extended modulesNo description available[0B] TP20 NI kit image - 2 extended modules No description available [0B] TP20 extended force module (EF) No description available [0B] TP20 - dimensions No description available [0B] TP20 module colour - key - outline No description available [0B] Price: $4,899.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip. The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20. The extended force probe module is identified by a brown cap. Typically, this probe module will only be required with large stylus assemblies and where spurious triggers caused by machine vibration and acceleration preclude the use of either the standard or medium force probe modules. The recommended stylus limits for the extended force probe module are: Any stylus type up to 60 mm long Star and cranked styli up to 20 mm offset Part NumberDescriptionQuantityA-1371-0636TP20 NI (non-inhibit) probe body only kit1TP20 extended force module2 Related products $23.00 Cleaning kit for kinematic coupling mechanisms $4,208.00 MCR20 rack kit for automatic stylus changing with TP20 - rack only $1,225.00 TP20 standard force module $1,225.00 TP20 medium force module $1,225.00 TP20 extended force module $3,413.00 TP20 probe body only $1,634.00 TP20 6-way probe module $1,483.00 EM1 standard force module $1,531.00 EM2 standard force module $2,723.00 EM1 and EM2 standard force module kit Shopping security Recall your cart