M3 tool datum block, tungsten carbide, L 15.4 mm Product code: A-2008-0601 M3 tool datum block, tungsten carbide, L 15.4 mmTool setting styli are fitted with a precision ground tip to ensure high squareness and parallelism.[0B] M3 tool datum block, tungsten carbide, L 15.4 mm Tool setting styli are fitted with a precision ground tip to ensure high squareness and parallelism. [0B] Application image TS20 tool datum cube No description available [0B] Quantity Price 1+ $134.00 5+ $127.30 10+ $120.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Tool setting styli are fitted with a precision ground tip to ensure high squareness and parallelism. Technical tableChamferNDimension A (mm)10Dimension B (mm)10Dimension C (mm)4.1Length (mm)15.4Number of faces4Overall length (mm)15.4Stem materialSilver steelThreadM3Tip materialTungsten carbide Technical documentation N-2008-0601 N-2008-0601 Web shop drawing [0B] Related products $134.00 M3 tool datum block, tungsten carbide, L 24 mm $134.00 M3 tool datum block, tungsten carbide, L 32 mm $40.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $37.00 M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm Shopping security Recall your cart