Offset M4 tool datum cube, tungsten carbide, L 32 mm

Product code: A-2116-0142


Quantity Price
1+ $183.00
5+ $173.85
10+ $164.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
Tool setting styli are fitted with a precision ground tip to ensure high squareness and parallelism.

Technical table

ChamferN
Dimension A (mm)10
Dimension B (mm)10
Dimension C (mm)4
Length (mm)32
Number of faces4
Offset (mm)21.9
Overall length (mm)32
Stem materialTungsten carbide
ThreadM4
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart