M4 tool datum block, tungsten carbide, L 34.5 mm

Product code: A-2197-0160


Quantity Price
1+ $134.00
5+ $127.30
10+ $120.60

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Tool setting styli are fitted with a precision ground tip to ensure high squareness and parallelism.

Technical table

ChamferN
Diameter mount (mm)0
Dimension A (mm)15
Dimension B (mm)15
Dimension C (mm)4
Length (mm)34.5
Number of faces4
Offset (mm)0
Overall length (mm)34.5
Stem materialStainless steel
ThreadM4
Tip materialTungsten carbide

Technical documentation

Replacement break stem: A-5004-6723

Shopping security

Powered By Payeezy

Recall your cart