RSH250 stylus holder kit (including 1 x RSH250, 2 x Ø6 by 10 M2 styli, 1 x stylus tool)

Product code: A-3060-0021

  • RSH250

Price: $1,403.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

RSP2 for 2D-scanning and 3D touch-trigger measurement

RSH250 stylus holder kit (including 1 x RSH250, 2 x Ø6 by 10 M2 styli, 1 x stylus tool)

RSP2 is a dedicated lightweight probe for use on REVO systems, capable of 2D-scanning (x, y) and 3D touch-trigger measurement (x, y, z). The RSP2 has a universal body to which a number of different length stylus holders, with a minimum reach of 175 mm and a maximum reach of 500 mm, can be fitted.

Part NumberDescriptionQuantity
RSH2501
A-5000-4156M2 Ø6 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm2
A-5004-7582M2 and M3 stylus tool1

Shopping security

Powered By Payeezy

Recall your cart