REVO® RSP3-3 probe kit (including 1 x RSP3-3 probe, 1 x RSH3-3 stylus holder kit, 1 x 20 mm extension and styli)

Product code: A-3060-0333

Price: $8,175.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

REVO RSP3 3D scanning probes

REVO RSP3-3 probe kit (including 1 x RSP3-3 probe, 1 x RSH3-3 stylus holder kit, 1 x 20 mm extension and styli)

RSP3 provides the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities.

RSP3 complements the RSP2 probe, providing the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities. It is used for 3-axis scanning, such as with a fixed REVO head angle during measurement. The RSP3 range of probes allow different lengths of stylus to be used whilst maintaining optimum metrology performance.

Part NumberDescriptionQuantity
RSP3-3 probe1
A-3061-25231
A-5000-7610M3 5-way centre1
A-5000-7630M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus1
A-5004-7583M3 stainless steel extension, L 20 mm1

Shopping security

Powered By Payeezy

Recall your cart