RSH3-2 stylus holder kit

Product code: A-3061-2522

Price: $380.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

REVO RSP3 3D scanning probes

RSH3-2 stylus holder kit (includes 1 x stylus holder, 1 x PA25-RSH3 port adaptor, 1 x stylus tool)

RSP3 provides the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities.

RSP3 complements the RSP2 probe, providing the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities. It is used for 3-axis scanning, such as with a fixed REVO head angle during measurement. The RSP3 range of probes allow different lengths of stylus to be used whilst maintaining optimum metrology performance.

Technical table

Overall length (mm)34.85
Part NumberDescriptionQuantity
stylus holder1
PA25-RSH3 port adapter1
A-5004-7583M3 stainless steel extension, L 20 mm1
A-5000-78351

Shopping security

Powered By Payeezy

Recall your cart