OMP60M probe module (optical/optical - legacy)

Product code: A-4038-1003

  • OMP60M
  • OMP60M
  • OMP60M/LP2

Price: $1,345.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

OMP60M modular unit, enabling probe access for inspection or part setting which might otherwise be inaccessible with a standard OMP60 probe.

Retains compatibility with existing Renishaw optical receivers enabling users to upgrade existing installations. When combined with the very latest modulated transmission interface these systems offer exceptional resistance to light interference.

The OMP60M allows the fitment of adaptors, extensions and the LP2 probe.

LP2 probe not included.

Probe switch-on / switch-off methods are user configurable. The factory-default setting of optical on / optical off can be modified to optical on / timer off (timeout) if required.

Key features and benefits:

• Proven kinematic design
• Exceptional resistance to light interference with modulated transmission
• 360° transmission envelope
• Comprehensive range of adaptors and extensions allowing access to more workpiece features
• 1 μm to 2 μm 2σ repeatability (dependent on probe)

Shopping security

Powered By Payeezy

Recall your cart