FS1i adjustable socket assembly

Product code: A-4163-1000

  • FS1i
  • FS1i

Price: $536.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The FS1i is a female socket used for holding LP2 series probes.

The FS1i can be radially adjusted by ±4° for aligning the square stylus tip on the probe to the machine axes.
Powered from a 12 V to 30 V supply, the socket contains an integrated interface which converts the probe’s signal into a voltage-free solid-state relay (SSR) output for transmission to the machine tool controller.

With the built-in interface and compact size, these sockets eliminate the need for a separate interface within the control cabinet, simplifying installation.

LPE extension bars can be used with these sockets to allow access to restricted features and are available in a range of lengths.

Technical table

Accessory typeMounting accessories
Product familySpindle probe accessories

Key features and benefits:

• Simple installation
• Can be used in conjunction with LPE extension bars to provide access to restricted features
• Can be customised to meet the customer’s individual requirements
• Eliminates the requirement for a separate interface

Shopping security

Powered By Payeezy

Recall your cart