| Part Number | Description | Quantity |
|---|
| A-5000-3626 | M2 star Ø2 mm ruby 5 way, 30 mm span | 1 |
| A-5000-7810 | M2 Ø25 mm silver steel disc, with ball roller | 1 |
| A-5000-7629 | M2 star Ø2 mm ruby 5 way, 20 mm span | 1 |
| A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 1 |
| A-5000-7534 | M2 stylus knuckle | 1 |
| A-5000-7809 | M2 Ø18 mm silver steel disc, with ball roller | 1 |
| A-5000-7811 | M2 4 ball star, Ø1 mm ruby balls, 10 mm span | 1 |
| A-5000-3614 | M2 Ø18 mm ceramic hemisphere | 1 |
| A-5004-7593 | M2 to M3 stainless steel adaptor | 1 |
| A-5004-7582 | M2 and M3 stylus tool | 2 |
| A-5004-7610 | M2 5 mm stainless steel extension | 4 |
| A-5004-7591 | M2 30 mm stainless steel extension | 2 |
| A-5004-7611 | M2 40 mm stainless steel extension | 2 |
| 1.5 mm A/F hexagon key | 1 |
| A-5000-3611 | M2 Ø6 mm ruby disc, with ball roller | 1 |
| A-5000-7813 | M2 Ø1.4 mm 10 mm tungsten carbide pointer with 30° angle | 1 |
| A-5000-7806 | M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm | 2 |
| A-5000-7802 | M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus | 1 |
| A-5000-7807 | M2 Ø2 mm ruby ball, stainless steel stem, L 10 mm | 3 |
| A-5000-7803 | M2 Ø2.5 mm ruby ball, stainless steel stem, L 10 mm | 1 |
| A-5000-3604 | M2 Ø3 mm ruby ball, stainless steel stem, L 10 mm | 1 |
| A-5000-7805 | M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 3 mm | 2 |
| A-5000-7801 | M2 Ø0.7 mm ruby ball, tungsten carbide stem, L 10 mm | 1 |
| A-5000-7800 | M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mm straight stylus | 1 |
| A-5000-4158 | M2 Ø8 mm ruby ball, stainless steel stem, L 11 mm | 1 |
| A-5000-4156 | M2 Ø6 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm | 2 |
| A-5000-4155 | M2 Ø5 mm ruby ball, stainless steel stem, L 10 mm | 2 |
| A-5000-4154 | M2 Ø4 mm ruby ball, stainless steel stem, L 10 mm | 3 |
| A-5000-3604 | M2 Ø3 mm ruby ball, stainless steel stem, L 10 mm | 4 |
| A-5004-7586 | M2 stainless steel extension, L 20 mm | 2 |
| A-5000-7808 | M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm | 1 |
| A-5000-3603 | M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus | 5 |
| A-5000-7804 | M2 Ø2.5 mm ruby ball, stainless steel stem, L 20 mm | 2 |
| A-5000-4160 | M2 Ø3 mm ruby ball, stainless steel stem, L 20 mm, EWL 17 mm | 2 |
| A-5004-7585 | M2 stainless steel extension, L 10 mm | 2 |
| A-5004-7589 | M2 Ø1.5 mm silver steel cylinder, L 1.25 mm | 1 |
| A-5004-7585 | M2 stainless steel extension, L 10 mm | 1 |
| A-5004-7590 | M2 Ø3 mm silver steel cylinder, L 12.75 mm | 1 |
| A-5000-4160 | M2 Ø3 mm ruby ball, stainless steel stem, L 20 mm, EWL 17 mm | 1 |
| A-5000-4161 | M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mm | 3 |
| A-5004-7588 | M2 Ø1.4 mm15 mm silver steel pointer with 30° angle | 1 |
| A-5000-7812 | M2 Ø2 mm ruby spherically ended cylinder, stainless steel stem, L 21.2 mm | 1 |