Equator-X™ 500 gauge basic stylus kit

Product code: A-5000-0076


Quantity Price
1+ $1,430.00
5+ $1,358.50
10+ $1,287.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw styli kits come in a variety of sizes and are tailored to suit the Equator-X™ 500 system’s metrology
applications.
Each kit includes a variety of stylus components, such as stylus holders, ruby styli, extensions, star styli and knuckles.
Our kits offer the modularity and reliability engineers need to address metrology challenges, whether dealing with tight tolerances or complex geometries.

Technical table

ThreadMultiple
Part NumberDescriptionQuantity
A-2237-1702SH25-2A stylus holder for use with SM25-21
A-5004-51015-way styli centre, L 50 mm for SP25-21
A-5000-7806M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm1
A-5000-3603M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus5
A-5003-00441
A-5003-2280M2 extension, L 40 mm1
A-5004-7591M2 30 mm stainless steel extension1
A-5004-7585M2 stainless steel extension, L 10 mm1
A-5004-7592M3 to M2 stainless steel adaptor, L 5 mm2
A-5000-7809M2 Ø18 mm silver steel disc, with ball roller1
A-5004-7582M2 and M3 stylus tool2

Shopping security

Powered By Payeezy

Recall your cart