M2 Ø1.0 mm diamond coated ball, tungsten carbide stem, L 20.0 mm, EWL 12.5 mm Product code: A-5000-0130 A-5000-0130Diamond coated styli[0B] A-5000-0130 Diamond coated styli [0B] Quantity Price 1+ $734.00 5+ $697.30 10+ $660.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Diamond coated spheres maintain their roundness and do not suffer material build-up or premature wear when scanning a part. Technical tableBall diameter (mm)1.0Centre styliNEWL (mm)12.5Holder materialStainless steelLength (mm)20.0Overall length (mm)20.0Stem diameter (mm)0.8Stem materialTungsten carbideThreadM2Tip materialDiamond Technical documentation A-5000-0130 A-5000-0130 Drawing of A-5000-0130 [0B] Shopping security Recall your cart