M3 Ø3.0 mm diamond coated ball, ceramic stem, L 50.0 mm, EWL 43.7 mm

Product code: A-5000-0132


Quantity Price
1+ $924.00
5+ $877.80
10+ $831.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Diamond coated spheres maintain their roundness and do not suffer material build-up or premature wear when scanning a part.

Technical table

Ball diameter (mm)3.0
Centre styliN
EWL (mm)43.7
Holder materialStainless steel
Length (mm)50.0
Overall length (mm)50.0
Stem diameter (mm)2.0
Stem materialCeramic
ThreadM3
Tip materialDiamond

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart