M2 Ø4.0 mm diamond coated ball, stainless steel stem, L 20.0 mm, EWL 20.0 mm Product code: A-5000-0133 A-5000-0133Diamond coated styli[0B] A-5000-0133 Diamond coated styli [0B] Quantity Price 1+ $946.00 5+ $898.70 10+ $851.40 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Diamond coated spheres maintain their roundness and do not suffer material build-up or premature wear when scanning a part. Technical tableBall diameter (mm)4.0Centre styliNEWL (mm)20.0Holder materialStainless steelOverall length (mm)20.0Stem diameter (mm)1.5Stem materialStainless steelThreadM2Tip materialDiamond Technical documentation A-5000-0133 A-5000-0133 Drawing of A-5000-0133 [0B] Shopping security Recall your cart