M2 Ø1.5 mm diamond coated ball, tungsten carbide stem, L 30.0 mm, EWL 22.5 mm

Product code: A-5000-0135


Quantity Price
1+ $743.00
5+ $705.85
10+ $668.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Diamond coated spheres maintain their roundness and do not suffer material build-up or premature wear when scanning a part.

Technical table

Ball diameter (mm)1.5
Centre styliN
EWL (mm)22.5
Holder materialStainless steel
Length (mm)30.0
Overall length (mm)30.0
Stem diameter (mm)1.0
Stem materialTungsten carbide
ThreadM2
Tip materialDiamond

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart