M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm Product code: A-5000-3603 M2 Ø2 mm ruby ball, stainless steel stem, L 20 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $28.00 5+ $26.60 10+ $25.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.REVO recommended stylus, with RSH175, RSH250, RHS350, RSH450 and RSH500 module. Technical tableBall diameter (mm)2Centre styliNEWL (mm)14Holder materialStainless steelOverall length (mm)20Stem diameter (mm)1.4Stem materialStainless steelThreadM2Tip materialRuby Technical documentation N-5000-3603 M2 stylus, ruby ball, stainless steel stem N-5000-3603 M2 stylus, ruby ball, stainless steel stem Technical drawing of an M2 threaded stylus, 2 mm dia ruby ball, length 20 mm, stainless steel stem [0B] Related products $83.00 M2 Ø2 mm ruby ball star stylus centre, stainless steel stem, L 16.3 mm $24.00 M2 Ø2 mm ruby ball, stainless steel stem, L 10 mm, EWL 6 mm $48.00 M2 Ø2 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 22.8 mm $54.00 M2 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm $30.00 M2 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 14 mm Shopping security Recall your cart