M2 Ø6 mm ruby disc, 1.2 mm width, with roller

Product code: A-5000-3611


Quantity Price
1+ $81.00
5+ $76.95
10+ $72.90

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove width measurement. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to Mitutoyo part number: K651085 

Technical table

Disc diameter (mm)6
Disc materialRuby
Disc width (mm)1.2
Overall length (mm)10
Roller (mm)2
Stem materialStainless steel
ThreadM2

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart