M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm Product code: A-5000-3709 Image of A-5000-3709stylus A-5000-3709 M4[0B] Image of A-5000-3709 stylus A-5000-3709 M4 [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $111.00 5+ $105.45 10+ $99.90 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM4-6053-C. Technical tableBall diameter (mm)6Centre styliNEWL (mm)38.5Holder materialStainless steelOverall length (mm)50Stem diameter (mm)4.5Stem materialCeramicThreadM4Tip materialRuby Technical documentation N-5000-3709 N-5000-3709 Web shop drawing [0B] Related products $102.00 M4 Ø6 mm ruby ball star stylus centre, ceramic stem, L 50 mm $58.00 M4 Ø6 mm ruby ball, stainless steel stem, L 17 mm, EWL 13.3 mm $147.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm $107.00 M4 Ø6 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 10.7 mm $147.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm Shopping security Recall your cart