M4 Ø6 mm ruby ball, ceramic stem, L 100 mm Product code: A-5000-3712 M4 Ø6 mm ruby ball, ceramic stem, L 100 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M4 Ø6 mm ruby ball, ceramic stem, L 100 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $125.00 5+ $118.75 10+ $112.50 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Mitutoyo part number: K651403.Equivalent to Q-Mark part number: TM4-60103-C. Technical tableBall diameter (mm)6Centre styliNEWL (mm)88.5Holder materialStainless steelOverall length (mm)100Stem diameter (mm)4.5Stem materialCeramicThreadM4Tip materialRuby Technical documentation N-5000-3712 N-5000-3712 Web shop drawing [0B] Related products $108.00 M4 Ø6 mm ruby ball, star stylus centre, ceramic stem, L 100 mm, EWL 88.5 mm $195.00 M4 Ø6 mm ruby ball, ceramic stem, L 150 mm, EWL 135 mm $308.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 150 mm, EWL 138.5 mm $166.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 100 mm, EWL 88.5 mm $308.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 150 mm, EWL 138.5 mm Shopping security Recall your cart