M2 Ø8 mm ruby ball, stainless steel stem, L 11 mm, EWL 11 mm Product code: A-5000-4158 Image of A-5000-4156Photo of A-5000-4156 M2 stylus[0B] Image of A-5000-4156 Photo of A-5000-4156 M2 stylus [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $79.00 5+ $75.05 10+ $71.10 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.REVO recommended stylus, with RSH175, RSH350 and RSH450 module. Technical tableBall diameter (mm)8Centre styliNEWL (mm)11Holder materialStainless steelOverall length (mm)11Stem diameter (mm)2.5Stem materialStainless steelThreadM2Tip materialRuby Technical documentation N-5000-4158 N-5000-4158 Web shop drawing [0B] Related products $40.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $119.00 M3 Ø0.5 mm ruby ball, tungsten carbide stem, L 21 mm, EWL 2 mm $53.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm $189.00 M2 Ø6 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm $167.00 M2 Ø6 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm Shopping security Recall your cart