M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mm Product code: A-5000-4161 Image of A-5000-4161Photo of M2 stylus A-5000-4161[0B] Image of A-5000-4161 Photo of M2 stylus A-5000-4161 [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $28.00 5+ $26.60 10+ $25.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.REVO recommended stylus, with RSH250 and RHS350 module. Technical tableBall diameter (mm)4Centre styliNEWL (mm)20Holder materialStainless steelOverall length (mm)20Stem diameter (mm)1.5Stem materialStainless steelThreadM2Tip materialRuby Technical documentation N-5000-4161 N-5000-4161 Web shop drawing [0B] Related products $24.00 M2 Ø4 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm $48.00 M2 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 47 mm $86.00 M2 Ø4 mm ruby ball, tungsten carbide stem, L 22 mm, EWL 22 mm $55.00 M2 Ø4 mm ruby ball, ceramic stem, L 30 mm, EWL 30 mm $110.00 M2 Ø4 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm Shopping security Recall your cart