M4 Ø5 mm ruby ball, stainless steel stem, L 10 mm Product code: A-5000-6350 M4 Ø5 mm ruby ball, stainless steel stem, L 10 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M4 Ø5 mm ruby ball, stainless steel stem, L 10 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Quantity Price 1+ $77.00 5+ $73.15 10+ $69.30 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM4-5013-S. Technical tableBall diameter (mm)5Centre styliNEWL (mm)5.3Holder materialStainless steelOverall length (mm)10.3Stem diameter (mm)3Stem materialStainless steelThreadM4Tip materialRuby Technical documentation N-5000-6350 N-5000-6350 Web shop drawing [0B] Related products $77.00 M4 Ø5 mm ruby ball, stainless steel stem, L 20 mm, EWL 15.89 mm $77.00 M4 Ø5 mm ruby ball, stainless steel stem, L 17.5 mm, EWL 13.4 mm $80.00 M4 Ø4 mm ruby ball, ceramic stem, L 50 mm, EWL 33.5 mm $105.00 M4 Ø5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7.9 mm $111.00 M4 Ø4 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 38.5 mm Shopping security Recall your cart