M4 tool datum block, tungsten carbide, L 32.5 mm

Product code: A-5000-6403

  • Image of A-5000-6403

Quantity Price
1+ $124.00
5+ $117.80
10+ $111.60

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Tool setting styli are fitted with a precision ground tip to ensure high squareness and parallelism. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Technical table

ChamferN
Dimension A (mm)9.3
Dimension B (mm)9.3
Dimension C (mm)3
Length (mm)32.5
Number of faces4
Overall length (mm)32.5
Stem materialStainless steel
ThreadM4
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart