M4 Ø6 mm ruby ball, star stylus centre, ceramic stem, L 100 mm, EWL 88.5 mm

Product code: A-5000-6462


Quantity Price
1+ $108.00
5+ $102.60
10+ $97.20

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A ceramic stem is lightweight yet very stiff and offers built-in crash protection.

Technical table

Ball diameter (mm)6
Centre styliY
EWL (mm)88.5
Holder materialStainless steel
Overall length (mm)100
Stem diameter (mm)4.5
Stem materialCeramic
ThreadM4
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart