M4 Ø8 mm ruby ball, stainless steel stem, L 16 mm, EWL 16 mm Product code: A-5000-7557 M4 Ø8 mm ruby ball, stainless steel stem, L 16 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M4 Ø8 mm ruby ball, stainless steel stem, L 16 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $77.00 5+ $73.15 10+ $69.30 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM4-8020-S. Technical tableBall diameter (mm)8Centre styliNEWL (mm)16Holder materialStainless steelOverall length (mm)16Stem diameter (mm)6Stem materialStainless steelThreadM4Tip materialRuby Technical documentation N-5000-7557 N-5000-7557 Web shop drawing [0B] Related products $124.00 M4 Ø8 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm $155.00 M4 Ø8 mm ruby ball, ceramic stem, L 100 mm, EWL 100 mm $325.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 200 mm, EWL 188.5 mm $132.00 M4 Ø8 mm ruby ball, ceramic stem, L 75 mm, EWL 75 mm $325.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 200 mm, EWL 188.5 mm Shopping security Recall your cart