M4 Ø5 mm tungsten carbide ball, stainless steel, L 150 mm, EWL 135 mm Product code: A-5000-7672 M4 Ø5 mm tungsten carbide ball, stainless steel, L 150 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M4 Ø5 mm tungsten carbide ball, stainless steel, L 150 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $102.00 5+ $96.90 10+ $91.80 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an inspected item. Technical tableBall diameter (mm)5Centre styliNEWL (mm)135Holder materialStainless steelOverall length (mm)150Stem diameter (mm)4.5Stem materialStainless steelThreadM4Tip materialTungsten carbide Technical documentation N-5000-7672 N-5000-7672 Web shop drawing [0B] Related products $101.00 M4 Ø5 mm ruby ball, stainless steel stem, L 150 mm, EWL 133 mm $58.00 M4 Ø6 mm ruby ball, stainless steel stem, L 17 mm, EWL 13.3 mm $91.00 M4 Ø5 mm tungsten carbide ball, stainless steel stem, L 100 mm, EWL 83.3 mm $165.00 M4 Ø5 mm ruby ball, ceramic stem, L 100 mm, EWL 83.5 mm $107.00 M4 Ø6 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 10.7 mm Shopping security Recall your cart