M4 ceramic extension, L 100 mm

Product code: A-5000-7727

  • Image of A-5000-7727
  • Image of A-5000-7727
  • Stylus extension

Quantity Price
1+ $178.00
5+ $169.10
10+ $160.20

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Ceramic extensions are lightweight yet very stiff and offer built-in crash protection.

Equivalent to Mitutoyo part number: K651205

Equivalent to Q-Mark part number: VM4-100-C 

Technical table

Length (mm)100
Overall length (mm)100
Stem diameter (mm)7.4
Stem materialCeramic
ThreadM4
To mountM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart