M4 to M3 ceramic stem adaptor, L 75 mm Product code: A-5000-7752 M4 to M3 ceramic extended adaptor, L 75 mmStylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.[0B] M4 to M3 ceramic extended adaptor, L 75 mm Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations. [0B] Quantity Price 1+ $106.00 5+ $100.70 10+ $95.40 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations. A ceramic stem is lightweight yet very stiff and offers built-in crash protection.Equivalent to Q-Mark part number: RM4(75)-M3-C Technical tableOverall length (mm)75Stem diameter (mm)4.5Stem materialCeramicThreadM4To mountM3 Technical documentation N-5000-7752 N-5000-7752 Web shop drawing [0B] Related products $40.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $69.00 M4 to M3 ceramic stem adaptor, L 50 mm $120.00 M4 to M3 ceramic adaptor, L 100 mm $23.00 M4 to M3 stainless steel adaptor, L 20 mm $37.00 M4 to M3 stainless steel adaptor, L 9 mm Shopping security Recall your cart