M4 ceramic extension, L 30 mm Product code: A-5000-7754 M4 ceramic extension, L 50 mmExtensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] M4 ceramic extension, L 50 mm Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $59.00 5+ $56.05 10+ $53.10 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Ceramic extensions are lightweight yet very stiff and offer built-in crash protection.Equivalent to Mitutoyo part number: K651203Equivalent to Q-Mark part number: VM4-30-C Technical tableLength (mm)30Overall length (mm)30Stem diameter (mm)7.4Stem materialCeramicThreadM4To mountM4 Technical documentation N-5000-7754 N-5000-7754 Web shop drawing [0B] Related products $178.00 M4 ceramic extension, L 100 mm $69.00 M4 ceramic extension, L 50 mm $190.00 M4 Ø7.4 mm ceramic extension, L 200 mm $42.00 M4 stainless steel extension, L 10 mm $42.00 M4 stainless steel extension, L 15 mm Shopping security Recall your cart