M4 Ø8 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm Product code: A-5000-7795 Image of A-5000-3709stylus A-5000-3709 M4[0B] Image of A-5000-3709 stylus A-5000-3709 M4 [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $124.00 5+ $117.80 10+ $111.60 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Mitutoyo part number: K651182.Equivalent to Q-Mark part number: TM4-8054-C. Technical tableBall diameter (mm)8Centre styliNEWL (mm)50Holder materialStainless steelOverall length (mm)50Stem diameter (mm)4.5Stem materialCeramicThreadM4Tip materialRuby Technical documentation N-5000-7795 N-5000-7795 Web shop drawing [0B] Related products $77.00 M4 Ø8 mm ruby ball, stainless steel stem, L 16 mm, EWL 16 mm $155.00 M4 Ø8 mm ruby ball, ceramic stem, L 100 mm, EWL 100 mm $325.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 200 mm, EWL 188.5 mm $480.00 M4 Ø8 mm ruby ball, carbon fibre stem, L 300 mm, EWL 300 mm $132.00 M4 Ø8 mm ruby ball, ceramic stem, L 75 mm, EWL 75 mm Shopping security Recall your cart