M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm

Product code: A-5000-7802

  • Image of A-5000-7802

Quantity Price
1+ $29.00
5+ $27.55
10+ $26.10

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to Mitutoyo part number: K651013.

Equivalent to Q-Mark part number: TM2-1510-S.

Technical table

Ball diameter (mm)1.5
Centre styliN
EWL (mm)4.5
Holder materialStainless steel
Length (mm)10
Overall length (mm)10
Stem diameter (mm)0.7
Stem materialStainless steel
ThreadM2
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart