M2 Ø2.5mm ruby ball, stainless steel stem, L 20 mm, EWL 16.4 mm Product code: A-5000-7804 Stylus Image STYCP-150-A-5000-7804Stylus Image STYCP-150-A-5000-7804[0B] Stylus Image STYCP-150-A-5000-7804 Stylus Image STYCP-150-A-5000-7804 [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $28.00 5+ $26.60 10+ $25.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Mitutoyo part number: K651020.Equivalent to Q-Mark part number: TM2-2520-S. Technical tableBall diameter (mm)2.5Centre styliNEWL (mm)16.4Holder materialStainless steelOverall length (mm)20Stem diameter (mm)1.4Stem materialStainless steelThreadM2Tip materialRuby Technical documentation N-5000-7804 N-5000-7804 Web shop drawing [0B] Related products $24.00 M2 Ø3 mm ruby ball, stainless steel stem, L 10 mm, EWL 7 mm $48.00 M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 22.5 mm $54.00 M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 40 mm $79.00 M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 15.4 mm Shopping security Recall your cart