M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 3 mm Product code: A-5000-7805 Image of A-5000-7805Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] Image of A-5000-7805 Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $99.00 5+ $94.05 10+ $89.10 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.REVO recommended stylus, with RSH175 and RSH250 module Technical tableBall diameter (mm)0.5Centre styliNEWL (mm)3Holder materialStainless steelOverall length (mm)10Stem diameter (mm)0.4Stem materialTungsten carbideThreadM2Tip materialRuby Technical documentation N-5000-7805 N-5000-7805 Web shop drawing [0B] Related products $122.00 M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mm. $92.00 M2 Ø0.7 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 4 mm $118.00 M2 Ø0.7 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12 mm $188.00 M2 Ø0.5 mm ruby ball star stylus centre, tungsten carbide stem, L 18.5 mm Shopping security Recall your cart