M2 Ø25 mm silver steel disc, 1.6 mm width, with roller Product code: A-5000-7810 A-5000-7810Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli.[0B] A-5000-7810 Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $103.00 5+ $97.85 10+ $92.70 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove width measurement. Silver steel tips are heat treated and precision ground to a high tolerance.Equivalent to Mitutoyo part number: K651084 Technical tableDisc diameter (mm)25Disc materialSilver steelDisc width (mm)1.5Overall length (mm)7.5Roller (mm)2.5Stem materialStainless steelThreadM2 Technical documentation N-5000-7810 N-5000-7810 Web shop drawing [0B] Related products $114.00 M2 Ø25 mm silver steel disc, 3.1 mm width, without roller $103.00 M2 Ø18 mm silver steel disc, 1.5 mm width, with roller $119.00 M2 Ø10 mm silver steel disc, 1.2 mm width, with roller $140.00 M2 Ø12 mm silver steel disc, 1.6 mm width, with roller $140.00 M2 Ø14 mm silver steel disc, 1.6 mm width, with roller Shopping security Recall your cart