M3 hemispherical stylus, Ø30 mm, ceramic

Product code: A-5000-7814


Quantity Price
1+ $396.00
5+ $376.20
10+ $356.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Hemispherical styli are designed for the inspection of rough surfaces and deep features, such as bores. Ceramic tips are lightweight, hardwearing and non-magnetic.

Technical table

Ball grade40
Diameter (mm)30
Overall length (mm)2.2
Stem materialStainless steel
ThreadM3
Tip materialCeramic

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart