M2 4-way stylus centre, L 7.5 mm Product code: A-5000-8395 Image of A-5000-8395Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations.[0B] Image of A-5000-8395 Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations. [0B] Star stylus 4-way Application image of the star styli 4-way [0B] Quantity Price 1+ $74.00 5+ $70.30 10+ $66.60 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations.Equivalent to Q-Mark part number: KM2-7-3. Technical tableDiameter (mm)7.5Length (mm)7.5Number of mountings4Overall length (mm)7.5ThreadM2 Technical documentation N-5000-8395 N-5000-8395 Web shop drawing [0B] Related products $56.00 M2 5-way stylus centre, L 7.5 mm $161.00 M2 5-way star, Ø2 mm ruby balls, 18 mm span $288.00 M2 4-way star, Ø0.5 mm ruby balls, 10 mm span $255.00 M2 4 ball star, Ø1 mm ruby balls, 20 mm span $145.00 M2 Ø1 mm ruby ball star stylus centre, tungsten carbide stem, L 8.5 mm, EWL 3.5 mm Shopping security Recall your cart