M2 Ø1 mm ruby spherically ended cylinder, stainless steel stem, L 15 mm

Product code: A-5000-8876

  • M2 ruby cyclinder styli
  • M2 ruby cyclinder styli
  • Cylinder stylus

Quantity Price
1+ $213.00
5+ $202.35
10+ $191.70

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Equivalent to Mitutoyo part number: K651034

Equivalent to Q-Mark part number: TM2-1015-B 

Technical table

Ball diameter (mm)1
Cylinder diameter (mm)1
EWL (mm)8
Length (mm)15
Overall length (mm)15
Stem materialStainless steel
ThreadM2
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart