M4 Ø5 mm tungsten carbide ball, stainless steel stem, L 54 mm, EWL 50 mm

Product code: A-5000-9685


Quantity Price
1+ $184.00
5+ $174.80
10+ $165.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an inspected item.

Technical table

Ball diameter (mm)5
Centre styliN
EWL (mm)50
Holder materialStainless steel
Overall length (mm)54
Stem diameter (mm)3.9
Stem materialStainless steel
ThreadM4
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart