M2 rotary knuckle, L 16.5 mm Product code: A-5000-9902 M2 rotary knuckle, L 16.5 mmStylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment.[0B] M2 rotary knuckle, L 16.5 mm Stylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment. [0B] Quantity Price 1+ $94.00 5+ $89.30 10+ $84.60 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus knuckles are designed to allow the adjustment of the stylus tips angular alignment.Equivalent to Zeiss part number: 602030-9105-000 Technical tableStem materialStainless steelThreadM2To mountM2 Technical documentation N-5000-9902 N-5000-9902 Web shop drawing [0B] Related products $83.00 M2 stylus knuckle, L 8 mm $35.00 M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm $54.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm $61.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm $125.00 M2 stylus knuckle, L 13.5 mm Shopping security Recall your cart